OnRobot Releases World’s Most Powerful Electric Vacuum Gripper for Heavy-Duty Palletizing Applications

分享
OnRobot Releases World’s Most Powerful Electric Vacuum Gripper for Heavy-Duty Palletizing Applications

Odense, Denmark, February 25, 2021: Large, unwieldy bags of dog food, non-airtight clothing or consumer goods packages, and bulky, porous cardboard boxes. These are just some examples of demanding packaging and palletizing applications that OnRobot’s new VGP20 gripper can address. VGP20 is the world’s most-powerful electric vacuum gripper. Compatible with all leading robot brands, the gripper can handle payloads of 20kg (44.09lbs), making it a great fit for a wide range of applications in industries from cosmetics and electronics to pharmaceuticals and food and beverage.

“Our customers asked for a cost-effective, easy-to-deploy vacuum gripper that can pick up bulky, heavy-duty payloads while being intelligent enough to handle a wide range of items, including those with irregular shapes and porous surfaces,” says Enrico Krog Iversen, CEO at OnRobot. “The VGP20 combines power, intelligence and ease-of-use that competes with expensive, complex pneumatic grippers.”

End-of-line operations such as palletizing are labor-intensive and costly. Researchers estimate that, on average, labor costs account for 65% of warehouse facility operating budgets, dwarfing the costs associated with utilities, taxes, distribution and rent combined.

On this basis alone, automation is a compelling proposition for companies of all sizes. According to researchers, adoption of automated palletizing solutions in the food and beverage sector is estimated to have increased at a CAGR of more than 13% since 2017 and is set to reach USD390 million by 2022.

90% cost savings compared to pneumatic grippers
OnRobot’s new VGP20 electric vacuum gripper can take on applications that have traditionally been handled by powerful pneumatic grippers–at a fraction of the cost and complexity.

While pneumatic grippers require compressed air to operate, the VGP20 is all-electric and ready to go out of the box, enabling companies
to save up to 90% on operating and maintenance costs compared to traditional pneumatic gripper deployments.            

The VGP20 provides unlimited cup and airflow customization and multichannel functionality, allowing it to be deployed on multiple items of different shapes and sizes.

Additionally, the VGP20 gripper’s built-in intelligence, combined with its easy-to-use software, provides precise air flow control functionality that is beyond the capabilities of traditional pneumatic grippers. This functionality allows users to vary the type of grip used in different applications, such as the soft grip used to handle delicate items to the hard grip required for handling bulky, heavy cardboard boxes with porous surfaces.
 

Enables use of less expensive packaging materials

The costs of carboard for packaging has risen by nearly 40% from 2010-2020. And with continued strong growth of e-commerce demands, estimates of further increases lead shippers to look for lower-cost options for packaging materials. Thinner, more porous cardboard and lightweight shipping bags present challenges for traditional automated packaging and palletizing, however. The powerful, customizable OnRobot VGP20 easily handles these thinner and less expensive packaging materials, allowing shippers to save considerably on both automation and shipping costs.

OnRobot’s VGP20 gripper also provides an option to enable continuous monitoring of the gripper’s air flow. If this option is selected, and the vacuum is interrupted for any reason, the robot will come to an immediate halt and an alert pop-up window will be displayed in the gripper software.

“Efficient packaging and palletizing performance is crucial to success for manufacturers, e-commerce and logistics companies. However, labor shortages present an ongoing challenge and performing these jobs by hand is both monotonous and unergonomic,” says Iversen. “The powerful and versatile VGP20 gripper enables companies to automate these tasks, providing relief to workers while improving overall productivity and quality.”

Press Kit:
Download images
here

About OnRobot
OnRobot product range features a wide assortment of tools for collaborative applications, including: electric, vacuum and magnetic grippers, the award-winning Gecko gripping technology, force/torque sensors, a 2.5D vision system, screwdriver, sander kits and tool changers. This new combination of offerings from OnRobot makes it quicker and simpler to automate tasks such as packaging, quality control, materials handling, machine tending, packaging, assembly, and surface finishing. Headquartered in Odense, Denmark, OnRobot also has offices in Los Angeles, Dallas, Soest (Germany), Barcelona, Warsaw, Shanghai, Tokyo, Seoul, Singapore and Budapest.

您有兴趣吗?

请立即与我们联络!

联系我们
联系我们
我们很乐意回答您的任何问题。请提供以下信息,我们将在几个工作日内回复您。
您希望与哪个机器人品牌集成?*