联系我们

Onrobot
Teglvaerksvej 47H
5220 Odense, Denmark

Contact

OnRobot A/S
Teglvaerksvej 47H
5220 Odense SØ
Denmark

VAT: DK36492449

+45 53 53 57 37
sales@onrobot.com

 

Sales offices

OnRobot CEE
Jerozolimskie 181 B
02-222 Warszawa
Poland

OnRobot DACH & BENELUX
Detmolder Str. 7
59494 Soest
Germany

OnRobot Americas
222 W Las Colinas Blvd. Suite 854E, #120
Irving, Texas 75039
USA

OnRobot SEAO, TW & IN
OnRobot Singapore Pte. Ltd. 
25 International Business Park 
#03-08, The German Centre 
Singapore 609916

OnRobot China
C/O DI-Asia Base Business Services Ltd.
3/F, #139 Ruijin Rd. (No. 1)
Shanghai 200020, China

OnRobot SEMEA
Passeig de Garcia Fària, 49
08019 Barcelona
Spain

OnRobot Northern Europe
Teglvaerksvej 47H
5220 Odense SØ
Denmark

Support

For Technical Support, please contact your local distributor.

GET IN TOUCH

ENRICO KROG IVERSEN
ENRICO KROG IVERSEN
ENRICO KROG IVERSEN
CEO

+45 20 66 23 00
KRISTIAN HULGARD
KRISTIAN HULGARD
KRISTIAN HULGARD
General Manager Americas

+1 469 442 9370
THIERRY DELMAS
THIERRY DELMAS
THIERRY DELMAS
General Manager SEAME

+34 664 540 075
ALEKSANDER MARINKOVIC
ALEKSANDER MARINKOVIC
ALEKSANDER MARINKOVIC
GENERAL MANAGER CEE

+48 515 373 595
BJÖRN MILSCH
BJÖRN MILSCH
BJÖRN MILSCH
General Manager DACH & BENELUX

+49 172 894 2877
THOMAS KNUDSEN
THOMAS KNUDSEN
THOMAS KNUDSEN
General Manager North Europe

+45 20 14 30 77
NIELS OLE SINKBÆK SØRENSEN
NIELS OLE SINKBÆK SØRENSEN
NIELS OLE SINKBÆK SØRENSEN
Area Sales Manager- APAC

+60 12 517 0766
TAKASHI SUZUKI
TAKASHI SUZUKI
TAKASHI SUZUKI
Country Sales Manager Japan

+81 (0)3 5957 3794
ALBERT MINSEOK CHOI
ALBERT MINSEOK CHOI
ALBERT MINSEOK CHOI
Country Sales Manager Korea

+82 10 3749 0701
James Taylor
James Taylor
James Taylor
General Manager APAC

+65 31650850